ROHM Product Detail

Last Time Buy BA4558YFV-M
Automotive Low Noise Operational Amplifier

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BA4558YFV-MGE2
Status | Last Time Buy
Package | SSOP-B8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

8

Power Supply (Max.) [V] (+5V=5, ±5V=10)

30

Channel

2

Circuit Current (Typ.) [mA/ch]

1.5

Input Offset Voltage (Max.) [mV]

6

Input Bias Current (Typ.) [nA]

60

Slew Rate (Typ.) [V/µs]

1

Input Voltage Range [V]

VEE+1.0 to VCC-1.0

Output Voltage Range [V]

VEE+1.0 to VCC-1.0

Voltage gain (Typ.) [dB]

100

Equivalent input noise voltage (Typ.) [nV/√Hz]

12

CMRR (Typ.) [dB]

90

PSRR (Typ.) [dB]

90

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

105

Package Size [mm]

3.0x6.4 (t=1.35)

Common Standard

AEC-Q100 (Automotive Grade)

Features:

・AEC-Q100 Qualified
・High voltage gain
・low noise
・low distortion
・Wide operating supply voltage
・Internal ESD protection circuit
・Wide operating temperature Range
X

Most Viewed