ROHM Product Detail

TLR377YG-C
TLR™ Series, Automotive High Precision & Input/Output Rail-to-Rail CMOS Operational Amplifier

TLR377YG-C is a high precision & Input/Output Rail-to-Rail single CMOS operational amplifier features low input offset voltage, low noise and low input bias current. It is suitable for automotive requirements such as engine control unit, electric power steering, anti-lock braking system, sensor amplifier, and so on.

Product Detail

 
Part Number | TLR377YG-CTR
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Channel

1

Package

SSOP5

Package Size [mm]

2.9x2.8 (t=1.25)

Operating Temperature (Min.) [°C]

-40

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.5

Operating Temperature (Max.) [°C]

125

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Input Voltage Range [V]

VSS to VDD

Circuit Current (Typ.) [mA/ch]

0.645

Output Voltage Range [V]

VSS+0.015 to VDD-0.025

Input Offset Voltage (Max.) [mV]

1.2

Equivalent input noise voltage (Typ.) [nV/√Hz]

8

GBW (Typ.) [MHz]

4

Output current (Typ.) [mA]

50

Slew Rate (Typ.) [V/µs]

2

Voltage gain (Typ.) [dB]

137

Input Bias Current (Typ.) [nA]

0.0005

CMRR (Typ.) [dB]

100

PSRR (Typ.) [dB]

95

I/O

Rail-to-Rail Input/Output

Reference Code

SOT23-5

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Low input offset voltage
  • Low Noise
  • Input/Output Rail-to-Rail

Videos & Catalogs

 
Loading...
X

Most Viewed