LMR1802G-LB
LMR™ Series, Low Noise, Low Input Offset Voltage CMOS Operational Amplifier

LMR1802G-LB precision single CMOS operational amplifier features low noise, low input offset voltage and low input bias current that are suitable for equipment operating from battery power and using sensors that an amplifier.

Product Detail

 
Part Number | LMR1802G-LBTR
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.5

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

1

Circuit Current (Typ.) [mA/ch]

1.1

Input Offset Voltage (Max.) [mV]

0.45

Input Bias Current (Typ.) [nA]

0.0005

Slew Rate (Typ.) [V/µs]

1.1

Input Voltage Range [V]

VSS to VDD-1.0

Output Voltage Range [V]

VSS+0.005 to VDD-0.007

Voltage gain (Typ.) [dB]

140

Equivalent input noise voltage (Typ.) [nV/√Hz]

2.9

Output current (Typ.) [mA]

3.5

CMRR (Typ.) [dB]

105

PSRR (Typ.) [dB]

125

GBW (Typ.) [MHz]

3

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

  • Long Time Support Product for Industrial Applications.
  • Low Input-Referred Noise Voltage Density
  • Driving High Capacitive Load
  • Full-Swing Output

Supporting Information

 

The LMR1802G-LB, developed utilizing ROHM’s market-leading analog technology covering circuit design, processes, and layout, reduces input equivalent noise voltage density by half (2.9nV/√Hz at 1kHz, 7.8nV/√Hz at 10Hz) compared to conventional products, significantly improving the detection performance of sensor signals. In addition, best-in-class phase margin (68°) and capacitive load tolerance (500pF) provide excellent stability (difficult to oscillate, easy to handle).

※ ROHM July 2018 study

Key Features

Easy to use despite low noise results in the industry’s best performing CMOS op-amps

This latest product combines ROHM’s superior analog technology covering circuit design (new circuit at the differential input stage), layout (analog design cultivated over many years), and processes (optimized for low noise) to achieve ultra-low-noise. The input equivalent noise voltage density of 2.0nV/√Hz at 1kHz and 7.8nV/√Hz at 10Hz are approximately half that of products on the market, ensuring superior low-noise performance.

In addition, in the past when pursuing lower noise in op-amps there were problems such as poor phase margin and capacitive load characteristics, as well as oscillation that made circuit design difficult, but introducing a new circuit at the differential input stage allowed ROHM to achieve industry-low noise along with a class-leading phase margin of 68° and capacitive load tolerance of 500pF.

This doubles the detection capability of sensor signals over conventional solutions, enabling accurate amplification of voltages on the order of µV, improving performance with sensors that demand higher precision.

Op-Amp Comparison
CMOS Op-Amp Featuring Class-Leading Low Noise

Minimizes input offset voltage and input bias current

Minimizes Error Factors

In terms of op-amp configuration, the output voltage should be 0V when the input is 0V, but an offset voltage is often generated as an error. Also, if the sensor’s output impedance is high the sensor output voltage will be affected if the input bias current of the op-amp is large. Consequently, these two error factors must be made as small as possible to ensure optimal performance.

The LMR1802G-LB offers an input offset voltage of 450µV and input bias current of only 0.5pA (4x and 2x less than conventional products, respectively), providing high accuracy amplification.

Application Examples

  • Distance measuring equipment utilizing sonar and optical sensors
  • Security systems, IR remote controls, night vision, and other sets equipped with IR sensors
  • Devices demanding high accuracy operation (i.e. HDD)
  • Equipment management systems including flow meters and gas detectors
  • Other industrial and consumer sets integrating sensors requiring high accuracy detection

Terminology

CMOS (Complementary Metal Oxide Semiconductor)
Typically features smaller input current vs bipolar types, making it suitable for low-voltage operation.

Reference Design / Application Evaluation Kit

 
    • Reference Design - REFSENS002
    • Reference Board forLow-side Current Sensing Circuit
    • In the fields of automobiles and industrial equipment, low-side current sensing circuits are used for functions such as current (voltage) control, overcurrent limit, and remaining battery level detection. Shunt-resistor low-side current sensing circuits are the most general solution. The REFSENS002 is a shunt resistor and low offset operational amplifier current sensing reference design. Design data, including heat generation evaluations, is published on Web site, so please use it as a design reference to help reduce design man-hours.

    • Application EVK - APEVK66001
    • Industrial 3.6kW Totem Pole PFC Application EVK
    • Various applications are equipped with AC/DC functions, and the Totem Pole PFC topology is the standard circuit.The TPPFCSIC-EVK-301 implements a single-phase AC/DC conversion stage in Totem Pole PFC topology. Key components are ROHM Gen.4 SiC MOSFETs (SCT4045DR) as the main high-frequency switching elements, as well as the BM61S41 single-channel isolated gate driver IC. In addition, SJ MOSFETs and auxiliary power supply, among other components from ROHM, were utilized to create a high-performance AC/DC circuit for single-phase operation.TPPFCSIC-EVK-301 reaches up to 98.5% efficiency at 230Vac.If this Totem Pole PFC reference design is coupled with a secondary stage of comparable efficiency, it becomes possible to achieve the 80+ Titanium target efficiency of power supply products. Moreover, this contributes to enhancing the Annual Performance Factor (APF) of air conditioners.

      This reference design consists of two boards. Each is shown below.

      • TPPFCSIC-EVK-201_PCB3051:Totem Pole PFC Board
      • TPPFCSIC-EVK-201_PCB3052 : AUX Power Supply Board

      The software for this reference design can be downloaded from below.
      [TPPFCSIC-EVK-301_SW.zip Download]

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

Videos & Catalogs

 

Videos
How to Minimize Sensing Measurement Error
2018-07-06 00:00:00.0 ( 3:40 )
ROHM’s low-noise CMOS op-amp provides numerous benefits, including low input bias current and offset voltage.
ROHM’s low-noise CMOS op-amp provides numerous benefits, including low input bias current and offset voltage.
X

Most Viewed