RGS00TS65EHR
8µs Short-Circuit Tolerance, 650V 50A, FRD Built-in, TO-247N, Field Stop Trench IGBT for Automotive

RGS00TS65EHR is a highly reliable IGBT for the general inverter for automotive and industrial.

Product Detail

 
Part Number | RGS00TS65EHRC11
Status | Recommended
Package | TO-247N
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes
Product Longevity Program | 8 Years

Specifications:

Series

S: For inverter (tsc 8-10µs)

VCES [V]

650

IC(100°C)[A]

50

VCE(sat) (Typ.) [V]

1.65

tf(Typ.) [ns]

91

tsc(Min.) [us]

8

Built-in Diode

FRD

Pd [W]

326

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

21.0x16.0 (t=5.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low Collector - Emitter Saturation Voltage
  • Short Circuit Withstand Time 8μs
  • Qualified to AEC-Q101
  • Built in Very Fast & Soft Recovery FRD
  • Pb - free Lead Plating ; RoHS Compliant

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

X

Most Viewed