RB218NS200FH
Super Low IR, 200V, 20A, TO-263S (D2PAK), Schottky Barrier Diode for Automotive

RB218NS200FH is the 200V ultra-low IR SBD optimized for automotive applications including powertrains and xEVs. It offers ultra-low leakage current (IR) characteristics to achieve high withstand voltage of 200V. Replacing FRDs and rectifier diodes typically used in vehicle systems with ROHM's new SBDs make it possible to improve forward voltage (VF) characteristics significantly (11% lower than conventional FRDs). This reduces application power losses and allows smaller package designs by reducing heat generation, contributing to greater space savings.

About the RBxx8 series: SBDs featuring superior efficiency are expected to replace conventional rectifier diodes and FRDs in automotive power supply exposed to high temperature. However, one drawback of SBDs is degraded IR characteristics at higher operating temperatures that can lead to thermal runaway, requiring products that provide stable operation at higher temperatures. The RBxx8 series utilizes a barrier metal optimized for high temperature that significantly improves the IR characteristics (which is perhaps the most important challenge when using SBDs in automotive power supply). This ensures safe operation at high temperatures in automotive and industrial applications, eliminating the possibility of thermal runaway.

Product Detail

 
Part Number | RB218NS200FHTL
Status | Active
Package | TO-263S
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

TO-263AB (D2PAK)

Package(JEITA)

SC-83

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

200

Reverse Voltage VR[V]

200

Average Rectified Forward Current IO[A]

20

IFSM[A]

100

Forward Voltage VF(Max.)[V]

0.88

IF @ Forward Voltage [A]

10

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current[V]

200

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

13.1x10.1 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Power mold type
  • Cathode common dual type
  • Super Low IR
  • AEC-Q101 qualified

Similar Products

 

Different Grade

RB218NS200   Grade| Standard StatusActive

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

Videos & Catalogs

 

catalog image

Videos
Automotive Ultra-Low IR Power Schottky Barrier Diodes - RBxx8BM200/RBxx8NS200 (200V Withstand type)
2020-01-22 00:00:00.0 ( 1.19 MB )
High heat resistance • 200V withstand voltage
High heat resistance 200V withstand voltage
X

Most Viewed