Not Recommended for New Designs
BD63876EFV
High Performance, High Reliability 36V Series Stepper Motor Driver
Not Recommended for New Designs
BD63876EFV
High Performance, High Reliability 36V Series Stepper Motor Driver
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BD63876EFV
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | BD63876EFV-E2 | BD68720EFV-E2 |
Similar Level | - | Same Package |
Data Sheet | - | |
Supply Status | Not Recommended for New Designs | Recommended |
Package | HTSSOP-B28 | HTSSOP-B28 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Vcc(Max.)[V] | 36.0 | 36.0 |
Power Supply Voltage (Max.) [V] | - | 28.0 |
Power Supply Voltage (Min.) [V] | - | 19.0 |
Iout (Max.)[A] | 2.0 | 2.0 |
Iout Peak (Max.)[A] | - | 2.5 |
Output On Resistance (Typ.)[Ω] | - | 0.65 |
I/F | PARA-IN | PARA-IN |
Step | to 1 / 4 | to 1 / 2 |
MIX DECAY Function | - | Yes |
Single power supply input | - | Yes |
Automotive class | No | No |
Temperature (Min.)[°C] | -25 | -25 |
Temperature (Max.)[°C] | 85 | 85 |
Package Size [mm] | 9.7x6.4 (t=1.0) | 9.7x6.4 (t=1.0) |
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | BD63876EFV-E2 | BD68720EFV-E2 |
Similar Level | - | Same Package |
Data Sheet | - | |
Supply Status | Not Recommended for New Designs | Recommended |
Package | HTSSOP-B28 | HTSSOP-B28 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Vcc(Max.)[V] | 36.0 | 36.0 |
Power Supply Voltage (Max.) [V] | - | 28.0 |
Power Supply Voltage (Min.) [V] | - | 19.0 |
Iout (Max.)[A] | 2.0 | 2.0 |
Iout Peak (Max.)[A] | - | 2.5 |
Output On Resistance (Typ.)[Ω] | - | 0.65 |
I/F | PARA-IN | PARA-IN |
Step | to 1 / 4 | to 1 / 2 |
MIX DECAY Function | - | Yes |
Single power supply input | - | Yes |
Automotive class | No | No |
Temperature (Min.)[°C] | -25 | -25 |
Temperature (Max.)[°C] | 85 | 85 |
Package Size [mm] | 9.7x6.4 (t=1.0) | 9.7x6.4 (t=1.0) |
Design Resources
List View
Search: ×
Documents
Type | Title | Last Updated |
---|---|---|
No data available in table |
Showing 0 to 0 of 0 entries
Software
Title | Description |
---|---|
No data available in table |
Showing 0 to 0 of 0 entries
Technical Articles
Type | Title | Last Updated |
---|---|---|
Technical Article | 2025/04/16 | |
White Paper | 2024/09/13 | |
Thermal Design | 2024/07/05 | |
Thermal Design | 2024/03/19 | |
Thermal Design | 2023/03/08 | |
Thermal Design | 2023/02/24 | |
Thermal Design | 2023/02/13 | |
Thermal Design | 2023/01/20 | |
Thermal Design | 2022/07/12 | |
Thermal Design | 2022/07/08 | |
Thermal Design | 2021/11/19 | |
Thermal Design | 2021/08/18 | |
Thermal Design | 2021/06/24 | |
Thermal Design | 2021/06/14 | |
Thermal Design | 2020/10/26 | |
Schematic Design & Verification | 2020/09/16 | |
Thermal Design | 2020/04/09 |
Brochures
Type | Title | Last Updated |
---|---|---|
No data available in table |
Showing 0 to 0 of 0 entries
Tools
Type | Title | Last Updated |
---|---|---|
2D/3D/CAD | 2020/12/24 | |
2D/3D/CAD | 2020/06/22 |
Packaging & Quality
Type | Title | Last Updated |
---|---|---|
Environmental Data | 2025/04/08 | |
Environmental Data | 2025/04/08 | |
Environmental Data | 2025/04/08 | |
Manufacturing Data | 2016/09/30 |
For Promotion
Type | Title | Last Updated |
---|---|---|
No data available in table |
Showing 0 to 0 of 0 entries
Show / Hide Parameters
X