FEATURED PRODUCTS
ROHM’s KX132-1211 and KX134-1211 tri-axis accelerometers tri-axis 16bit accelerators support up to ±16g (KX132)/±64g (KX134) and integrate a user-configurable 3-stage ADP (Advanced Date Path) that consists of a low-pass filter, low-/high-pass filter, and RMS calculation engine. Additional features include a 2x2x0.9mm LGA 12-pin package, broad temperature range (-40C to +105C), 0.5µA standby current, and 0.53-239µA operating current.
As the industry's largest producer of laser diodes,ROHM offers a board lineup optimized for a wide range of needs,from optical discs(optical pickups: OPU),laser printers, and multi-function equipment,to light sources for triangulation, ToF(Time of Flight),and LiDAR in the latest sensing applications.
ROHM's considerable lineup of optical sensors include high sensitivity, high reliability phototransistors,infrared light emitting diodes, and transmission/reflective type photointerrupters.
In addition to standard types, ROHM offers application-specific motor drivers that deliver excellent reliability and efficiency over a range of voltages, currents, pin configurations, and package types. Protection circuits are also included to further enhance reliability and performance.