Rohm Referencedesigns

REF66005 - Reference Design

LED back light (Local dimming)

Direct LED backlighting allows for higher brightness and improved contrast through area dimming or individual dimming, making it ideal for high-definition displays. This is a demo device that drives LEDs in a 24 x 32 matrix using 4pcs of LED driver BD94130MUF-C with 8 lines switches and 24Ch LED driver.


Collaboration board with Shockley

Shanghai Shockley was established in October 2005, is a geared to the needs of China's electronics industry, based on the semiconductor chip, the application of technical services solutions for your business and products agent registered.Shockley has experienced technical research and development and marketing team, can be based on semiconductor chips, according to customer needs, to provide technical services and complete solutions, to help customers quickly and efficiently to complete product design.

REF66005_PCB
Loading...

Specifications

 
Board Number Grade Input Voltage LED Configuration Active Current Board Size
REF66005_PCB Automotive 9V 24pcs x 32lines Matrix 2.1A DCDC board : 78mm x 110mm
MCU board : 78mm x 110mm
LED board : 172mm x 110mm

Distribution Inventory

 
Board Number Distributor Quantity Available

Key Components

 
Board Number Product Category Part Number Datasheet Status SPICE LTspice® ? Thermal Model Symbol & Footprint 3D STEP Samacsys ECAD Library Calc Tool ROHM Solution Simulator
REF66005_PCB LED Drivers BD94130MUF-M - Recommended -
REF66005_PCB DC-DC Converter ICs BD9P608MFF-C - Recommended - Solution Simulator
REF66005_PCB 12 to 150V MOSFETs RQ1A070AP - Last Time Buy - - - -