BP35C0-J11
Wi-SUN Enhanced HAN Compatible Wireless Module
Not Recommended for New Designs
BP35C0-J11
Wi-SUN Enhanced HAN Compatible Wireless Module
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Antenna
None
Package Type
SMD
Wi-SUN Profile
Wi-SUN B route / Enhanced HAN (Dual)
Vin[V]
2.6 to 3.6
Frequency Band Used[MHz]
922.5 to 927.9
Rx Sensitivity[dBm]
-103
Icc Transmitting[mA]
51(20mW)
Icc Receiving[mA]
29
Icc Sleeping [uA]
4
Host Interface
UART
Onboard System IC
ML7416N
Dimensions [mm]
15.0x19.0x2.6
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
85
Features:
- Wi-SUN B route / Enhanced HAN Compatible
- FOTA (Firmware update Over The Air)
- CTBU (Certified Test Bed Unit)
- External antenna attachment
- Industry's smallest class 15 mm x 19 mm size
- Transmit power adjusted
- MAC address written
- Japan domestic radio wave law acquired certification
- MCU installed
- Equipped with optimum firmware for HEMS
Reference Design / Application Evaluation Kit
-

- Evaluation Board - BP35C0-J11-T01
BP35C0-J11-T01 is a Wi-SUN module evaluation board mounted on an adapter board.
-

- Evaluation Board - BP35C1-J11-T01
BP35C1-J11-T01 is a Wi-SUN module evaluation board with an antenna connector.
-
- Evaluation Board - BP35C2-J11-T01
BP35C2-J11 Evaluation Board