ROHM Product Detail
Last Time Buy
RD3G600GN
Nch 40V 60A Power MOSFET
Last Time Buy
RD3G600GN
Nch 40V 60A Power MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RD3G600GN
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | RD3G600GNTL | RD3G07BBGTL1 |
Similar Level | - | Same Package |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | TO-252 (TL) | TO-252 (TL1) |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-252 (DPAK) | TO-252 (DPAK) |
Package Size [mm] | 10.0x6.6 (t=2.3) | 9.9x6.6 (t=2.4) |
Number of terminal | 3 | 3 |
Polarity | Nch | Nch |
V DSS [V] | 40 | 40 |
I D [A] | 60.0 | 150.0 |
R DS(on) (Typ) @4.5V[O] | 0.0033 | 0.0026 |
R DS(on) (Typ) @10V[O] | 0.0028 | 0.00175 |
R DS(on) (Typ) @Drive[O] | 0.0033 | 0.0026 |
Drive Voltage [V] | 4.5 | 4.5 |
Power Dissipation (PD) [W] | 40.0 | 89.0 |
Q g (Typ)[nC] | 23.5 | 28.0 |
Trr (Typ)[ns] | - | 56 |
Mounting Style | Surface mount | Surface mount |
Applications | - | Switching |
JEITA Package | SC-63 | SC-63 |
Storage Temperature (Min)[?] | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 |

Show / Hide Parameters
X