Standard MOSFETs

The ROHM's MOSFET has the wide drive type of 0.9V - 10V and supports from a small signal to high power. The package have the wide lineup of size from a microminiature package such as 0604 size and contribute to the implementation area saving. In addition, be superior to high-speed switching and low On-Resistance, and the ROHM's MOSFET is available by wide application.
Super Junction MOSFETs Web Page
FAQ