ROHM Product Detail

Not Recommended for New Designs RJ1U330AAFRG
250V 33A TO-263, Automotive Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RJ1U330AAFRGTL
Package | LPTS (TO-263S)
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-263 (D2PAK)

JEITA Package

SC-83

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

250

Drain Current ID[A]

33

RDS(on)[Ω] VGS=10V(Typ)

77

RDS(on)[Ω] VGS=Drive(Typ)

0.077

Total gate charge Qg[nC]

80

Power Dissipation (PD)[W]

211

Drive Voltage[V]

10

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

13.1x10.1 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Features:

  • Low on-resistance.
  • Fast switching speed.
  • Parallel use is easy.
  • RoHS compliant
  • AEC-Q101 Qualified
X

Most Viewed