R8005ANJFRG
800V 5A TO-263, Automotive Power MOSFET
Not Recommended for New Designs
R8005ANJFRG
800V 5A TO-263, Automotive Power MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Package Code
TO-263 (D2PAK)
JEITA Package
SC-83
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
800
Drain Current ID[A]
5
RDS(on)[Ω] VGS=10V(Typ)
1.6
RDS(on)[Ω] VGS=Drive(Typ)
1.6
Total gate charge Qg[nC]
20
Power Dissipation (PD)[W]
120
Drive Voltage[V]
10
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
13.1x10.1 (t=4.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on-resistance
- Fast switching speed
- Parallel use is easy
- Pb-free plating ; RoHS compliant
- AEC-Q101 qualified