NPN 400mA 20V Digital Transistor (Bias Resistor Built-in) for Muting - UMH37N

UMH37N is the digital transistor for Muting that integrates two DTC914TUB chips in a SOT-363 package.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Application Note

What is a Thermal Model? (Transistor)
 
Thermal models are models for performing simulations in relation to heat among SPICE models. Simulations using the thermal models are performed to make a rough estimate during the initial stage of thermal design. This application note explains the thermal models.
Part Explanation
 
For Transistors