ROHM Product Detail

Not Recommended for New Designs EML20
NPN Digital transistor + Schottky Barrier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | EML20T2R
Package | EMT6
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Package Code

SOT-563

JEITA Package

SC-107C

Number of terminal

6

Polarity

NPN+Di

Supply voltage VCC 1[V]

50

Collector current Io (Ic) [A]

0.1

Input resistance R1 1 [kΩ]

2.2

Emitter base Resistance R2 1 [kΩ]

47

Power Dissipation (PD)[W]

0.15

Reverse voltage VR (Diode) [V]

30

Forward Current IF (Diode) [A]

0.2

Forward Current Surge Peak IFSM (Diode) [A]

1

Mounting Style

Surface mount

GI hFE

80 to

Output Current [A]

0.1

Equivalent (Single Part)

DTC123J / RB521S-30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.55)

Features:

· Ultra-compact complex digital transistor
· Built-In Biasing Resistors
· For DC-DC converter
· Small Surface Mount Package
· Pb Free/RoHS Compliant