VT6X11
NPN+NPN, VMT6, General Purpose Amplification Transistor
Last Time Buy
VT6X11
NPN+NPN, VMT6, General Purpose Amplification Transistor
Products discontinuation (EOL) has been announced.
Product Detail
Specifications:
Package Code
VMT6
JEITA Package
SC-105B
Number of terminal
6
Polarity
NPN+NPN
Collector-Emitter voltage VCEO1[V]
20
Collector current Io(Ic) [A]
0.2
hFE
120 to 560
hFE (Min.)
120
hFE (Max.)
560
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.2x1.2 (t=0.55)
Features:
· Compact complex bipolar power transistor· For current mirror circuit
· Small Surface Mount Package
· Pb Free/RoHS Compliant