UMT3904
NPN, SOT-323, 40V 200mA, Switching Transistor
UMT3904
UMT3904
NPN, SOT-323, 40V 200mA, Switching Transistor
Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.
New alternative products may be available.
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
SOT-323
JEITA Package
SC-70
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
40
Collector current Io(Ic) [A]
0.2
hFE
100 to 300
hFE (Min.)
100
hFE (Max.)
300
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Features:
· For switching· Small Surface Mount Package
· Pb Free/RoHS Compliant