ROHM Product Detail

Not Recommended for New Designs QSX6
NPN Low VCE(sat) Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | QSX6TR
Package | TSMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Number of terminal

6

Polarity

NPN

Collector Power dissipation PC[W]

0.5

Collector-Emitter voltage VCEO1[V]

30

Collector current Io(Ic) [A]

1.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Features:

· Low VCE(sat)
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed