BC857BU3
PNP, SOT-323, -45V -100mA, General Purpose Transistor
BC857BU3
BC857BU3
PNP, SOT-323, -45V -100mA, General Purpose Transistor
BC857BU3 is bipolar transistor for audio frequency small signal amplifier
Data Sheet
Sample
Product Detail
Part Number | BC857BU3T106
Status |
Recommended
Package |
UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Code
SOT-323
JEITA Package
SC-70
Number of terminal
3
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
-45
Collector current Io(Ic) [A]
-0.1
hFE
210 to 480
hFE (Min.)
210
hFE (Max.)
480
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Features:
N/A