BC846B
NPN, SOT-23, 65V 120mA, General Purpose Transistor
BC846B
BC846B
NPN, SOT-23, 65V 120mA, General Purpose Transistor
BC846B is the BVCEO65V transistor for audio frequency small signal amplifier
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
SOT-23
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
65
Collector current Io(Ic) [A]
0.12
hFE
200 to 450
hFE (Min.)
200
hFE (Max.)
450
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.2)
Features:
- BVCEO>65V(IC=1mA)
- Complements the BC857B HZG.