2SC4102U3
NPN, SOT-323, 120V 50mA, High-Voltage Amplifier Transistor
2SC4102U3
2SC4102U3
NPN, SOT-323, 120V 50mA, High-Voltage Amplifier Transistor
2SC4102U3 is a transistor for high-voltage amplifier. Complementary is the 2SARA41C/2SA1579U3.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | 2SC4102U3T106
Status |
Recommended
Package |
UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-323
JEITA Package
SC-70
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
120
Collector current Io(Ic) [A]
0.05
hFE
180 to 560
hFE (Min.)
180
hFE (Max.)
560
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Features:
- High breakdown voltage (BVCEO=120V)
- Complements the 2SARA41C/2SA1579U3.