BSS4130AHZG
NPN, SOT-23, 30V 1A, General Purpose Amplification Transistor for Automotive
BSS4130AHZG
BSS4130AHZG
NPN, SOT-23, 30V 1A, General Purpose Amplification Transistor for Automotive
BSS4130AHZG is a SOT-23 package Transistor for low frequency amplifier, driver. This is a high-reliability product of automotive grade qualified to AEC-Q101.
Product Detail
Specifications:
Supply Status
Active
Package Code
SOT-23
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
30
Collector current Io(Ic) [A]
1
hFE
270 to 680
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- A collector current is large
- Collector-Emitter saturation voltage is low.
VCE(sat)≦350mV at IC=500mA/IB=25mA - Complements the BSS5130A HZG