BC847BHZG
NPN, SOT-23, 45V 100mA, General Purpose Transistor for Automotive
BC847BHZG
BC847BHZG
NPN, SOT-23, 45V 100mA, General Purpose Transistor for Automotive
BC847BHZG is the high reliability Automotive transistor, suitable for audio frequency small signal amplifier.
Product Detail
Specifications:
Supply Status
Active
Package Code
SOT-23
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
45
Collector current Io(Ic) [A]
0.1
hFE
200 to 450
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-65
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- BVCEO>45V(IC=1mA)
- Complements the BC857B HZG.