ROHM Product Detail
Not Recommended for New Designs
2SCR514PFRA
NPN Driver Transistor (AEC-Q101 Qualified)
Not Recommended for New Designs
2SCR514PFRA
NPN Driver Transistor (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For 2SCR514PFRA
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | 2SCR514PFRAT100 | 2SCR514PHZGT100 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | MPT3 | MPT3 |
Unit Quantity | 1000 | 1000 |
Minimum Packing Quantity | 1000 | 1000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-243 (SOT-89) | TO-243 (SOT-89) |
Package Size [mm] | 4.0x4.5 (t=1.7) | 4.0x4.5 (t=1.7) |
Number of terminal | 3 | 3 |
Polarity | NPN | NPN |
Collector Power dissipation PC [W] | 0.5 | 0.5 |
Collector-Emitter voltage VCEO1 [V] | 80.0 | 80.0 |
Collector current Ic [A] | 0.7 | 0.7 |
hFE | 120 to 390 | 120 to 390 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-62 | SC-62 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |

Show / Hide Parameters
X