Not Recommended for New Designs
SCS302AJ
650V, 2.15A, SMD, High Surge Resistance, Silicon-carbide (SiC) SBD
SCS302AJ
Not Recommended for New Designs
SCS302AJ
650V, 2.15A, SMD, High Surge Resistance, Silicon-carbide (SiC) SBD
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | SCS302AJTLL
Status |
Not Recommended for New Designs
Package |
TO-263AB (LPTL)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS |
Yes
Specifications:
Grade
Standard
Reverse Voltage[V]
650
Continuous Forward Current[A]
2.15
Generation
3rd Gen
Total Power Dissipation[W]
24
Junction Temperature(Max.)[°C]
175
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
10.1x9 (t=4.7)
Features:
- Low forward voltage
- Negligible recovery time/current
- Temperature independent switching behavior
- High surge current capability
- Low leakage current