SCS206AJHR
650V, 6A, SMD, Silicon-carbide (SiC) SBD for Automotive
SCS206AJHR
SCS206AJHR
650V, 6A, SMD, Silicon-carbide (SiC) SBD for Automotive
Switching loss reduced, enabling high-speed switching. (4-pin package)
Product Detail
Part Number | SCS206AJHRTLL
Status |
Active
Package |
TO-263AB (LPTL)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS |
Yes
Specifications:
Grade
Automotive
Reverse Voltage[V]
650
Continuous Forward Current[A]
6
Generation
2nd Gen
Total Power Dissipation[W]
48
Junction Temperature(Max.)[°C]
175
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
10.1x9 (t=4.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- AEC-Q101 qualified
- Low forward voltage
- Negligible recovery time/current
- Temperature independent switching behavior