Not Recommended for New Designs
BU21170MUV
Capacitive Switch Controller IC
BU21170MUV
Not Recommended for New Designs
BU21170MUV
Capacitive Switch Controller IC
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BU21170MUV-E2
Status |
Not Recommended for New Designs
Package |
VQFN020V4040
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Vcc(Min.)[V]
3
Vcc(Max.)[V]
5.5
Sensor input channels
5
Interface
I2C
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Package Size [mm]
4x4 (t=1)
Features:
- 5 capacitive sensor ports.
- Automatic self-calibration.
- Continued touch detection.
- LED controller with PWM function.
- Inform the detected result of switch operation by interrupt.
- 2-wire serial bus interface.
- Single power supply.
- Built-in Power-On-Reset and Oscillator.