ROHM Product Detail

BU27100NUC-MZ (Under Development)
Digital 16bit Serial Output Type Ambient Light Sensor IC for Automotive

BU27100NUC-MZ is a digital Ambient Light Sensor IC with I²C bus interface. This IC is most suitable for obtaining ambient light data for adjusting luminance of electronic mirror, head-up display and instrument cluster. It is capable of detecting a very wide range of illuminance.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BU27100NUC-MZE2
Package | WSON08X2120A
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

Sensor Type

Digital ALS

Vcc(Min.)[V]

2.5

Vcc(Max.)[V]

3.6

Output Type

I2C

illuminance Measurement Range[lx]

0 to 200,000

Sensitivity Variations[%]

±15

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

2.0x2.1 (t=0.6)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 2)
  • Built-in High Accuracy Optical Filter
  • 2 Outputs with Different Spectral Response
  • Rejecting 50 Hz/60 Hz Light Noise for Stable Measurement
  • I²C bus Interface (f/s mode support)
  • LUX Resolution 0.0031 lx/count (Typ) (In the highest gain and the longest measurement time setting)
X

Most Viewed