KTR10EZPF
2012(0805)Size, High Voltage Resistance Chip Resistors (AEC-Q200 Qualified)

High-voltage chip resistors feature special resistive structure attaining the surge-resistance more than double standard resistors. One piece of this saves several standard resistors on the high-voltage circuits and space, that are ideal for down-sizing mobile gears.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | KTR10EZPF
Status | Recommended
Package | KTR10
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

2012(0805)

Rated Power[W]

0.125

Resistance Tolerance

F (±1%)

Resistance range[Ω]

1 to 30M

Resistance(Min.)[Ω]

1

Resistance(Max.)[Ω]

10000000

Temperature Coefficient[ppm/°C]

±100

Operating Temperature[°C]

-55 to 155

Type

High Voltage

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • Twice the rated voltage of conventional products.
  • Perfect for use in high voltage circuit.
  • ROHM resistors have obtained ISO9001 / IATF16949 certification.
  • Corresponds to AEC-Q200.
X

Most Viewed