LTR50UZPD
2550(1020)Size, High Power Chip Resistor
LTR50UZPD
2550(1020)Size, High Power Chip Resistor (AEC-Q200 Qualified)
High-power chip resistors have the terminals at long sides of square shape featuring far higher rated power than the standard resistors. This structure having short distance between the both terminations attains strong soldering fixation.
Lineup
Product Detail
Specifications:
Automotive grade
Yes
Size[mm](inch)
2550(1020)
Rated Power[W]
2
Resistance Tolerance
D (±0.5%)
Resistance range[Ω]
10 to 1M
Resistance(Min.)[Ω]
10
Resistance(Max.)[Ω]
1000000
Temperature Coefficient[ppm/°C]
±100
Operating Temperature[°C]
-55 to 155
Type
Wide terminal
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
- High joint reliability for temperature changing with long side terminations.
- Contribute to space saving with high rated power.
- Anti-surge Characteristic is largely improved with the design that electric current don't concentrate
- ROHM resistors have obtained ISO9001 / IATF16949 certification.
- Corresponds to AEC-Q200.