LTR18EZPD
1632(0612)Size, High Power Chip Resistor (AEC-Q200 Qualified)

High-power chip resistors have the terminals at long sides of square shape featuring far higher rated power than the standard resistors. This structure having short distance between the both terminations attains strong soldering fixation.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | LTR18EZPD
Status | Recommended
Package | LTR18
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

1632(0612)

Rated Power[W]

1.5, 0.75

Resistance Tolerance

D (±0.5%)

Resistance range[Ω]

10 to 1M

Resistance(Min.)[Ω]

10

Resistance(Max.)[Ω]

1000000

Temperature Coefficient[ppm/°C]

±100

Operating Temperature[°C]

-55 to 155

Type

Wide terminal

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・Rated power is significantly boosted.
・Higher solderability strength for temperature cycle test.
・Surge-resistance level is enhanced.
X

Most Viewed