ROHM Product Detail

LTR100JZPJ000 (New)
3264(1225)Size, High Power Chip Jumper (AEC-Q200 Qualified)

High-power chip resistors have the terminals at long sides of square shape featuring far higher rated power than the standard resistors. This structure having short distance between the both terminations attains strong soldering fixation.

Product Detail

 
Part Number | LTR100JZPJ000
Status | Recommended
Package | LTR100
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

3264(1225)

Resistance range[Ω]

0

Resistance(Min.)[Ω]

0

Resistance(Max.)[Ω]

0

Operating Temperature[°C]

-55 to 155

Rated Current[A]

17.3

Rated Resistance(Max.)(Jumper only)[mΩ]

10

Type

Wide terminal

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • High joint reliability for temperature changing with long side terminations.
  • Contribute to space saving with high rated power.
  • Anti-surge Characteristic is largely improved with the design that electric current don't concentrate
  • ROHM resistors have obtained ISO9001 / IATF16949 certification.
  • Corresponds to AEC-Q200.
X

Most Viewed