LTR100LJZPFS
High Power Chip Resistor

High-power chip resistors have the terminals at long sides of square shape featuring far higher rated power than the standard resistors. This structure having short distance between the both terminations attains strong soldering fixation.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | LTR100LJZPFS
Status | Recommended
Package | LTR100L
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

3264(1225)

Rated Power[W]

4

Resistance Tolerance

F (±1%)

Resistance range[Ω]

11m to 18m, 20m to 47m, 51m to 91m

Resistance(Min.)[Ω]

0.011

Resistance(Max.)[Ω]

0.091

Temperature Coefficient[ppm/°C]

0 ~ 300, 0 ~ 200, 0 ~ 150

Operating Temperature[°C]

-65 to 155

Type

Wide terminal

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・Rated power is significantly boosted.
・Higher solderability strength for temperature cycle test.
・Surge-resistance level is enhanced.

Reference Design / Application Evaluation Kit

 
    • Reference Design - REFLD002
    • Laser Driver Reference Design with GaN HEMT for High-Resolution LiDAR
    • The range of uses for LiDAR sensors is expanding to include not only autonomous driving, but also applications in the industrial and infrastructure fields. LiDAR sensors are required to have longer sensing distance and higher resolution, and in addition to improving the characteristics of the laser diode, it is necessary to drive the laser diode at higher speeds and power. ROHM offers a lineup of 905nm high power narrow emission width laser diodes. (RLD90QZWx Series) Reference designs are available that includes EcoGAN™, a next-generation device capable of high-speed drive, along with a high-speed gate driver for GaN HEMTs that contribute to improved LiDAR sensor characteristics (distance and resolution) .


      • Enables high-speed driving of laser diodes - a key device in LiDAR applications
      • Includes next-gen EcoGaN™ devices
      • Built-in high-speed gate driver for GaN HEMTs (BD2311NVX-C)
      • Two circuit types: square wave and resonant

    • Reference Design - REF66009
    • LogiCoA™ Solution BUCK Converter (12V Input, 5V Output, 25W)
    • LogiCoA001-EVK-001 is a reference design for a BUCK converter that uses ROHM's analog-digital fusion control technology LogiCoA™, which includes a microcontroller ML62Q2035 suitable for LogiCoA™, a 100V gate driver BD2320EFJ-LA, LDO BD950N1WG-C, BD900N1WG-C, operational amplifier BU7481SG, and shunt resistor LTR100LJZPFSR020. Design data, sample software, and an operating system for power supply control are available for this reference design, as well as a reference board. We hope that you will have a chance to experience the analog-digital fusion control LogiCoA™ and make use of it in your future power supply device development.

      Reference Program

      We offer a reference program comprising an OS for power control and firmware for BUCK converter control. Additionally, we provide a communication GUI that allows communication from a Windows PC. Please utilize these as design references. For inquiries regarding the provision of these, please contact us via the inquiry form on our website.

      • Reference Program: LogiCoA™ Solutions Buck Converter Reference Program
      • Communication GUI (Excel file): LogiCoA™ Solution Back Converter Communication GUI

X

Most Viewed