Ultra low ohmic Metal plate / High power type Shunt Resistors - PSR100KTQF

PSR100 series is ideal for current detection under high current circuit.

ウェアラブルから車載・産機まで幅広く対応!電流検出用チップ抵抗器

Part Number | PSR100KTQF
Status | Recommended
Package | PSR100
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

6.35x3.05(2512)

Rated Power[W]

3

Resistance Tolerance

F (±1%)

Resistance range[Ω]

0.3m to 3.0m

Operating Temperature[°C]

-55 to 170

Type

For current sensing

Features:

· High power class up to 4 to 5W.
· The lineup of ultra-low resistance value : correspondence from 0.2mΩ
· Excellent temperature coefficiency.
· Ideal for current detection under high current circuit.