ROHM Product Detail

GMR50HJBFER015
5025 (2010) size, 4W, 15mΩ, High Power Type Metal Plate Shunt Resistor (AEC-Q200 Qualified)

GMR50 series is a shunt resistor that provides industry-leading 4W rated power (at electrode temperature TK=90°C) in the compact 5.0mm×2.5mm size. This new series combines a revised electrode structure with optimized device design that improves heat dissipation to PCB where the resistor is mounted on. The result is a 39% smaller mounting area over conventional 4W rated products. In addition, this new series can sustain against overcurrent loads and deliver stable current detection accuracy even when unexpected loads exceeding the rated power are applied, contributing to improve reliability in system level. It is ideal for current detection in motors and power supply circuits used in automotive systems and industrial equipment.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | GMR50HJBFER015
Status | Recommended
Package | GMR50
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

5025(2010)

Rated Power[W]

4

Resistance Tolerance

F (±1%)

Resistance range[Ω]

15m

Temperature Coefficient[ppm/°C]

±25

Operating Temperature[°C]

-65 to 170

Type

For current sensing

Operating Temperature (Max.)[°C]

170

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • High heat dissipation
  • Excellent TCR characteristics
  • ROHM resistors have obtained ISO9001 / IATF16949 certification
  • Corresponds to AEC-Q200
X

Most Viewed