Ultra Low Ohmic Metal plate / High Power Type Shunt Resistor - GMR320HJCF (New)

GMR320 series is ideal for current detection under high current circuit.

Part Number | GMR320HJCF
Status | Active
Package | GMR320
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

7.10x4.20(7142)

Rated Power[W]

10

Resistance Tolerance

F (±1%)

Resistance range[Ω]

100m

Temperature Coefficient[ppm/°C]

±25

Operating Temperature[°C]

-65 to 170

Type

For current sensing

Features:

  • High power series (3W to 10W)
  • High heat dissipation
  • Excellent TCR characteristics
  • Low ohmic (5mΩ to 220mΩ)