Ultra Low Ohmic Metal plate / High Power Type Shunt Resistor - GMR320HJBF
GMR320 series is ideal for current detection under high current circuit.
×
Specifications:
Automotive grade
Yes
Size[mm](inch)
7.10x4.20(7142)
Rated Power[W]
10
Resistance Tolerance
F (±1%)
Resistance range[Ω]
10m to 82m
Temperature Coefficient[ppm/°C]
±25
Operating Temperature[°C]
-65 to 170
Type
For current sensing
Features:
- High power series (3W to 10W)
- High heat dissipation
- Excellent TCR characteristics
- Low ohmic (5mΩ to 220mΩ)