GMR320HJAAFD5L00
7142 (2817) size, 10W, 5mΩ, High Power Type Metal Plate Shunt Resistor

GMR320 series is ideal for current detection under high current circuit.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | GMR320HJAAFD5L00
Status | Recommended
Package | GMR320
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

7142(2817)

Rated Power[W]

10, 7

Resistance Tolerance

F (±1%)

Resistance range[Ω]

5m

Temperature Coefficient[ppm/°C]

0~+25

Operating Temperature[°C]

-65 to 170

Type

For current sensing

Operating Temperature (Max.)[°C]

170

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • High power series (3W to 10W)
  • High heat dissipation
  • Excellent TCR characteristics
  • Low ohmic (5mΩ to 220mΩ)
X

Most Viewed