ROHM Product Detail

GMR100HJBFA10L0
6432 (2512) size, 7W, 10mΩ, High Power Type Metal Plate Shunt Resistor (AEC-Q200 Qualified)

GMR100 is a shunt resistor ideal for current sensing in high current circuits. It is ideal for sets that require high power, such as in-vehicle, industrial equipment, and large household appliances. In addition to stable resistance values under overcurrent loads, the GMR100 achieves excellent resistance temperature coefficient (TCR) even in the low-resistance range, making it highly accurate and reliable. Since the package is 6432 size (2512 inch), maintaining the same level as general products, they can be easily replaced.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | GMR100HJBFA10L0
Status | Recommended
Package | GMR100
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

6432(2512)

Rated Power[W]

7, 5

Resistance Tolerance

F (±1%)

Resistance range[Ω]

10m

Temperature Coefficient[ppm/°C]

±20

Operating Temperature[°C]

-65 to 170

Type

For current sensing

Operating Temperature (Max.)[°C]

170

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • High heat dissipation
  • Excellent TCR characteristics
  • ROHM resistors have obtained ISO9001 / IATF16949 certification
  • Corresponds to AEC-Q200
X

Most Viewed