BD39042MUF-C
System Power Good + Watchdog Timer + Reset for Automotive

BD39042MUF-C is a supervisor IC with quad power good, Watchdog timer and reset. This IC enables existing system to improve its ASIL level easily. BD39042MUF-C includes built-in self-test (BIST).

Product Detail

 
Part Number | BD39042MUF-CE2
Status | Recommended
Package | VQFN16FV3030
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Over Voltage Detection Voltage [V] (typ.)

0.848

Under Voltage Detection Voltage [V] (typ.)

0.752

VDET Precision [%]

±1.4

Output Types

Open drain

Reset Delay Timer

10ms

Reset Active State

Low

Manual Reset

No

Watchdog Timer

Yes

Auto Motive

Yes

Circuit Current (ON) [µA]

810

WDT Active Voltage Range [V]

2.7 to 5.5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size

3x3 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Functional Safety Supportive Automotive Products
  • Quad Power Good for External Inputs
  • Over Voltage Detection (OVD)
  • Under Voltage Detection (UVD)
  • Adjustable Window Watchdog Timer (WDT)
  • Reset for VDD Input (POR)
  • Built-in Self-test (BIST)
X

Most Viewed