White Paper
- ISO 26262: Functional Safety Standard for Modern Road Vehicles
ROHM’s BD48xxx and BD49xxx series are highly accurate, low-current Voltage Detector IC series. The family includes BD48xxx devices with N-channel open drain output and BD49xxx devices with CMOS output.
The devices are available for specific detection voltages ranging from 2.3V to 6.0V in increments of 0.1V.
Under Voltage Detection Voltage [V] (typ.)
5.2
VDET Precision [%]
±1
Reset Active Voltage Range [V]
0.95 to 10
Output Types
CMOS
Reset Delay Timer
No
Reset Active State
Low
Manual Reset
No
Watchdog Timer
No
Auto Motive
No
Circuit Current (ON) [µA]
0.60(Vs=4.8V)
Circuit Current (OFF) [µA]
0.85(Vs=4.8V)
Hysteresis Voltage [V]
Vs x 0.05
L Output Current (LowVol) [mA]
0.4
L Output Current (HighVol) [mA]
2
Comment
Cu wire bonding.
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size
2.90 x 2.80 (t=1.25)