BD48E45G-M
4.5V, High Accuracy Voltage Detector for Automotive
Not Recommended for New Designs
BD48E45G-M
4.5V, High Accuracy Voltage Detector for Automotive
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Functional Safety:

Specifications:
Under Voltage Detection Voltage [V] (typ.)
4.5
VDET Precision [%]
±1
Reset Active Voltage Range [V]
0.95 to 10
Output Types
Open drain
Reset Delay Timer
No
Reset Active State
Low
Comment
Cu wire bonding.
Manual Reset
No
Watchdog Timer
No
Auto Motive
Yes
Circuit Current (ON) [µA]
0.60(Vs=4.8V)
Circuit Current (OFF) [µA]
0.85(Vs=4.8V)
Hysteresis Voltage [V]
Vs x 0.05
L Output Current (LowVol) [mA]
0.4
L Output Current (HighVol) [mA]
2
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size
2.9x2.8 (t=1.25)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
・ High accuracy detection・ Ultra-low current consumption
・ Two output types (N-ch open drain and CMOS output)
・ Wide Operating temperature range
・ Very small and low height package
・ Package SSOP5 is similar to SOT-23-5(JEDEC)