White Paper
- ISO 26262: Functional Safety Standard for Modern Road Vehicles
Application Note
- Voltage Detector Circuit Collection
ROHM CMOS reset ICs provide low current consumption and high accuracy. The extensive lineup includes both Nch Open Drain and CMOS output types in a wide range of detection voltages (from 2.3V to 6.0V, in 0.1V steps), enabling selection of the ideal solution based on customer requirements. In addition, the entire series is of course both lead-free and RoHS-compliant.
Under Voltage Detection Voltage [V] (typ.)
2.4
VDET Precision [%]
±1
Reset Active Voltage Range [V]
0.95 to 10
Output Types
Open drain
Reset Delay Timer
No
Reset Active State
Low
Manual Reset
No
Watchdog Timer
No
Auto Motive
No
Circuit Current (ON) [µA]
0.60(Vs=4.8V)
Circuit Current (OFF) [µA]
0.85(Vs=4.8V)
Hysteresis Voltage [V]
Vs x 0.05
L Output Current (LowVol) [mA]
0.4
L Output Current (HighVol) [mA]
2
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size
2.90 x 2.80 (t=1.25)