ROHM Product Detail
Last Time Buy
BD4731G
3.1V, High Accuracy Voltage Detector
Last Time Buy
BD4731G
3.1V, High Accuracy Voltage Detector
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For BD4731G
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | BD4731G-TR | BD5231G-1TR |
Similar Level | - | Same Package |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | SSOP5 | SSOP5 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Under Voltage Detection Voltage [V] (typ.) | 3.1 | 3.1 |
VDET Precision [%] | ±1 | ±0.9 |
Reset Active Voltage Range [V] | 0.85 to 10 | 0.8 to 6 |
Output Types | Open collector | Open drain |
Reset Delay Timer | No | Adjustable Delay |
Reset Active State | Low | Low |
Manual Reset | No | No |
Watchdog Timer | No | No |
Auto Motive | No | No |
Circuit Current (ON) [µA] | 1.5 | 0.23 |
Circuit Current (OFF) [µA] | 1.6 | 0.27 |
Hysteresis Voltage [V] | 0.05 | VDET x 0.05 |
L Output Current (LowVol) [mA] | 15 | 1 |
L Output Current (HighVol) [mA] | - | 2 |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 75 | 85 |
Package Size [mm] | 2.9x2.8 (t=1.25) | 2.9x2.8 (t=1.25) |

Show / Hide Parameters
X