BD71L4LG-1
4.05V, High Accuracy Over Voltage Detector IC

ROHM's BD71G4LG-1 is highly accurate and low current Over Voltage Detector IC. It is an N-Channel Open-Drain output type with detection voltage of 4.05V and hysteresis voltage of 30mV. It is most suitable for monitoring the charge of a lithium-ion battery.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD71L4LG-1GTR
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Over Voltage Detection Voltage [V] (typ.)

4.05

VDET Precision [%]

±0.8

Reset Active Voltage Range [V]

1.2 to 6

Output Types

Open drain

Reset Delay Timer

No

Reset Active State

Low

Manual Reset

No

Watchdog Timer

No

SENSE Pin

No

Auto Motive

No

Circuit Current (ON) [µA]

0.6

Circuit Current (OFF) [µA]

0.7

Hysteresis Voltage [V]

0.03

L Output Current (LowVol) [mA]

4

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size

2.9x2.8 (t=1.25)

Find Similar

Features:

・High Accuracy Detection Voltage
・Low Current Consumption
・N-Channel Open Drain Output
・Wide Operating Temperature Range
・Very Small and Low Height Package
・Package SSOP5 is similar to SOT-23-5 (JEDEC)
X

Most Viewed