BD71L3SHFV
3.83V, High Accuracy, CMOS Output Type, Over Voltage Detector IC
BD71L3SHFV
BD71L3SHFV
3.83V, High Accuracy, CMOS Output Type, Over Voltage Detector IC
ROHM's Over Voltage Detector ICs are highly accurate, with ultra-low current consumption feature that uses CMOS process. The lineup includes N-channel open drain output with detection voltage of 3.83 V and hysteresis voltage of 30mV. It is most suitable for monitoring the charge of a lithium-ion battery.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD71L3SHFV-TR
Status |
Recommended
Package |
HVSOF5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Over Voltage Detection Voltage [V] (typ.)
3.83
VDET Precision [%]
±0.99
Reset Active Voltage Range [V]
1.2 to 6
Output Types
CMOS
Reset Delay Timer
No
Reset Active State
Low
Manual Reset
No
Watchdog Timer
No
SENSE Pin
No
Auto Motive
No
Circuit Current (ON) [µA]
0.6
Circuit Current (OFF) [µA]
0.7
Hysteresis Voltage [V]
0.03
L Output Current (LowVol) [mA]
4
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size
1.6x1.6 (t=0.6)
Features:
- High Accuracy Detection Voltage
- Ultra-low Current Consumption
- Nch Open Drain Output
- Wide Operating Temperature Range
- Very Small, Lightweight and Thin Package