BD70H12G-2C
Nano Energy™, CMOS Output Type, Supervisory IC for Automotive

ROHM's Supervisory IC BD73H36G-2C is highly accurate, with ultra-low current consumption feature that uses CMOS process. The lineup includes N-channel open drain output (BD70Hxx-2C) and CMOS output (BD73Hxx-2C) so that the users can select depending on the application. Because there is no hysteresis, the Release Voltage is set to same value of Detection Voltage.

Product Detail

 
Part Number | BD70H12G-2CTR
Status | Recommended
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Over Voltage Detection Voltage [V] (typ.)

1.2

VDET Precision [%]

±4.17

Reset Active Voltage Range [V]

0.8 to 6

Output Types

Open drain

Reset Delay Timer

No

Reset Active State

High

Manual Reset

No

Watchdog Timer

No

Auto Motive

Yes

Circuit Current (ON) [µA]

0.27

Circuit Current (OFF) [µA]

0.3

L Output Current (LowVol) [mA]

1

L Output Current (HighVol) [mA]

2

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size

2.9x2.8 (t=1.25)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • No Hysteresis
  • Two Output Types (Nch Open Drain and CMOS Output)
  • Nano Energy
  • Very Small, Lightweight and Thin Package
  • Package SSOP5 is similar to SOT-23-5 (JEDEC)
X

Most Viewed