ROHM Product Detail
Not Recommended for New Designs
BU45K242G
2.4V, Fixed Delay (200msec) Voltage Detector
Not Recommended for New Designs
BU45K242G
2.4V, Fixed Delay (200msec) Voltage Detector
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BU45K242G
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | BU45K242G-TL | BD5224G-1TR |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | SSOP3 | SSOP5 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Under Voltage Detection Voltage [V] (typ.) | 2.4 | 2.4 |
VDET Precision [%] | ±1 | ±0.9 |
Reset Active Voltage Range [V] | 0.6 to 6 | 0.8 to 6 |
Output Types | Open drain | Open drain |
Reset Delay Timer | Fixed Delay (200msec) | Adjustable Delay |
Reset Active State | Low | Low |
Manual Reset | No | No |
Watchdog Timer | No | No |
Auto Motive | No | No |
Circuit Current (ON) [µA] | 2.3 | 0.23 |
Circuit Current (OFF) [µA] | 2.8 | 0.27 |
Hysteresis Voltage [V] | VDET x 0.05 | VDET x 0.05 |
L Output Current (LowVol) [mA] | 2 | 1 |
L Output Current (HighVol) [mA] | 8.5 | 2 |
Additional Feature | 1pin GND (PIN rotated) | - |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 105 | 85 |
Package Size [mm] | 2.9x2.8 (t=1.25) | 2.9x2.8 (t=1.25) |

Show / Hide Parameters
X