BD46E485G-M - Tools
ROHM’s BD45Exxxx-M and BD46Exxxx-M series are highly accurate, low current consumption Voltage Detector IC series. Because the counter timer delay circuit is built into those series, an external capacitor for the delay time setting is unnecessary. The lineup was established with two output types (Nch open drain output) and detection voltages range from 2.3Vto 4.8V in increments of 0.1V, so that the series may be selected according to application.
×
Models
BD46E485G-M PSPICE Model
|
|
|
2D/3D/CAD
SSOP5 Footprint / Symbol
|
|
PCB footprint / symbol library data (".bxl" file) that supports Schematic Symbol and PCB Footprint Pattern
|