BD46E302G-M - Documentation

ROHM’s BD45Exxxx-M and BD46Exxxx-M series are highly accurate, low current consumption Voltage Detector IC series. Because the counter timer delay circuit is built into those series, an external capacitor for the delay time setting is unnecessary. The lineup was established with two output types (Nch open drain output) and detection voltages range from 2.3Vto 4.8V in increments of 0.1V, so that the series may be selected according to application.

White Paper

ISO 26262: Functional Safety Standard for Modern Road Vehicles
 
In this paper, as interest in functional safety and ISO 26262 grows and initiatives and responses are needed, we will introduce these concepts from a semiconductor manufacturer’s perspective, including how they affect the automotive sector.

Application Note

Thermal Resistance
 
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
 
For ICs